Contact block

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
E2CF01G2V1
E2CF10G2V1
E2CP01G2V1
E2CP10G2V1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Contact type Mounting type Type (manufacturer type)

5.75 €

1 Available 3 Days 1 breakerFloor fixedE2CF01G2V1

5.75 €

1 Available 3 Days 1 makerFloor fixedE2CF10G2V1

5.75 €

1 Available 3 Days 1 breakerFront panel fixedE2CP01G2V1

5.75 €

1 Available 3 Days 1 makerFront panel fixedE2CP10G2V1

Loading...

  1. 1

Basic information

Connection (components) Screws Contact material Ag Functions (switches) momentary
IP rating IP20 Max. temperature(°C) +80 Min. temperature(°C) -40
Product type Contact RoHS-compliant Yes Switching current (max.)(A) 6
Switching voltage(V AC) 250 Type (misc.) Contact block

Tech Support