Wall Mount

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
92800150
92800200
92800250
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (length)
(mm)
Type (manufacturer type)

22.35 €

1 Available 3 Days 144150AT 1800-150

24.48 €

1 Available 3 Days 194200AT 1800-200

25.55 €

1 Available 3 Days 244250AT 1800-250

Loading...

  1. 1

Basic information

Colour Natural colour Material Aluminium Product size (width)(mm) 155.8
Product size (Depth)(mm) 14.5 Product type Wall mount RoHS-compliant Yes
Surface finishing Other Operating temperature (°C) -25 - 110 Type of enclosure Open
With screening Yes With integrated PCB mounting connection system No Suitable for rail mounting No
Wall mounting possible No Housing connectable No With ventilation slots No
Degree of protection (IP) IP00

Tech Support