Mounting Plate

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
41000400
41000500
41000600
41000700
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Compatible with (details) Product size (height)
(mm)
Product size (width)
(mm)
Type Type (manufacturer type)

4.13 €

1 Available 3 Days RCP 160(0) 170(0) (part no. 51 99 95 and 51 98 20)12613641000400M170

6.28 €

1 Available 3 Days RCP 200(0) (Part no. 51 98 39)144.518341000500M200

7.88 €

1 Available 3 Days RCP 250(0) (Part no. 51 98 47)17722741000600M250

9.45 €

1 Available 3 Days RCP 3100 3500 (order no. 53 51 29 and 53 51 44)21626641000700MPL310/350

Loading...

  1. 1

Basic information

Colour Brown Material (details) Hard paper Material Phenolic paper
Material thickness(mm) 2 Product size (Depth)(mm) 2 Product type Mounting plate
RoHS-compliant Yes Surface finishing Untreated Operating temperature (°C) -25 - 110
Type of enclosure Open With screening No With integrated PCB mounting connection system No
Suitable for rail mounting No Wall mounting possible No Housing connectable No
With ventilation slots No Degree of protection (IP) IP00

Tech Support