Crimp cable lug 180 ° M12 35 mm² Hole Ø: 13 mm Klauke 5R12 1 pc(s)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5R12

Part Number
5R12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.89 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Connection angle(°) 180 Contact material Copper silver plated Cross section(mm²) 35
Cross section (max.)(mm²) 35 Hole Ø(mm) 13 Manufacturer part # 5R12
Material (details) Cu. tin-plated surface Product type Crimp cable lug Thread size M12
Type (manufacturer type) 5R12 Type (misc.) Without inspection hole

This page is Crimp cable lug 180 ° M12 35 mm² Hole Ø: 13 mm Klauke 5R12 1 pc(s), part number 5R12.
You can find the detail information about specifications and dimensions on part number 5R12.

Tech Support