Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
584R8
Colour | Metal | Connector features | 4x screw | Contact material | Cathode copper. tin plated |
---|---|---|---|---|---|
Cross-section range | 16 - 25 mm² | Cross section (max.)(mm²) | 25 | Hole Ø(mm) | 8.5 |
Insulation type | Not insulated | Manufacturer part # | 584R8 | Min. cross section(mm²) | 16 |
Product type | Ring terminal | Support sleeve | No | Thread size | M5 |
Type (manufacturer type) | 584R8 |
This page is Klauke 584R8 Ring terminal 4x screw Cross section (max.)=25 mm² Hole Ø=8.5, part number 584R8.
You can find the detail information about specifications and dimensions on part number 584R8.