Crimp cable lug 180 ° M8 6 mm² Hole Ø: 8.5 mm Klauke 1R8 1 pc(s)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1R8

Part Number
1R8
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.71 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Connection angle(°) 180 Contact material Copper silver plated Cross section(mm²) 6
Cross section (max.)(mm²) 6 Hole Ø(mm) 8.5 Manufacturer part # 1R8
Material (details) Cu. tin-plated surface Product type Crimp cable lug Thread size M8
Type (manufacturer type) 1R8 Type (misc.) Without inspection hole

This page is Crimp cable lug 180 ° M8 6 mm² Hole Ø: 8.5 mm Klauke 1R8 1 pc(s), part number 1R8.
You can find the detail information about specifications and dimensions on part number 1R8.

Tech Support