Klauke 585R8 Ring terminal 4x screw Cross section (max.)=35 mm² Hole Ø=8.5

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

585R8

Part Number
585R8
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

6.84 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Metal Connector features 4x screw Contact material Cathode copper. tin plated
Cross-section range 25 - 35 mm² Cross section (max.)(mm²) 35 Hole Ø(mm) 8.5
Insulation type Not insulated Manufacturer part # 585R8 Min. cross section(mm²) 25
Product type Ring terminal Support sleeve No Thread size M5
Type (manufacturer type) 585R8

This page is Klauke 585R8 Ring terminal 4x screw Cross section (max.)=35 mm² Hole Ø=8.5, part number 585R8.
You can find the detail information about specifications and dimensions on part number 585R8.

Tech Support