Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
780
Colour | Blue | Contact material | CU-ETP | Cross-section range | 1.50 - 2.50 mm² |
---|---|---|---|---|---|
Cross section(mm²) | 1.5 - 2.5 | Cross section (max.)(mm²) | 2.5 | Dimensions | (d1 x l1 x l2) 2.3 x 17 x 7 mm |
Inside diameter(mm) | 2.3 | Insulation type | Insulated | Insulation material | PA |
Insulation (material) | Halogen-free PA | Manufacturer part # | 780 | Material (details) | Cu-ETP. tin-plated |
Min. cross section(mm²) | 1.5 | Product size (length)(mm) | 17 | Product type | Parallel connector |
Type (manufacturer type) | 780 |
This page is Klauke 780 Parallel connector 1.50 mm² 2.50 mm² Insulated Blue 1 pc(s), part number 780.
You can find the detail information about specifications and dimensions on part number 780.