U terminal 4 mm² 6 mm² Hole Ø=6.5 mm Partially insulated Yellow Klauke 650

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

650C6

Part Number
650C6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.52 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Yellow Contact material Cathode copper. tin plated Cross-section range 4 - 6 mm²
Cross section(mm²) 4 - 6 Cross section (max.)(mm²) 6 Hole Ø(mm) 6.5
Insulation type Partially insulated Insulation material PA Manufacturer part # 650C6
Material (details) Cu-ETP. tin-plated Min. cross section(mm²) 4 Product type U terminal
Support sleeve No Thread size M6 Type (manufacturer type) 650C6
Temperature range(°C) up to +105

This page is U terminal 4 mm² 6 mm² Hole Ø=6.5 mm Partially insulated Yellow Klauke 650, part number 650C6.
You can find the detail information about specifications and dimensions on part number 650C6.

Tech Support