Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
41R6
Connection angle(°) | 90 | Contact material | Copper silver plated | Cross section (max.)(mm²) | 6 |
---|---|---|---|---|---|
Hole Ø(mm) | 6.5 | Manufacturer part # | 41R6 | Product type | Crimp cable lug |
Thread size | M6 | Type (manufacturer type) | 41R6 | Type (misc.) | 90 ° |
This page is Crimp cable lug 90 ° M6 6 mm² Hole Ø: 6.5 mm Klauke 41R6 1 pc(s), part number 41R6.
You can find the detail information about specifications and dimensions on part number 41R6.