Wall Fastening Lugs

Wall Fastening Lugs
  • Volume Discount
[Specifications]
・Product type: Wall mount
・Colour: Light grey
・Material: Polyamide
・Material (details): Self-extinguishing polyamide
・UV resistance : UL 746C
・Flammability Rating : UL 94 5VA

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8522346

Part Number
8522346
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

5.20 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Light grey Material (details) Self-extinguishing polyamide Material Polyamide
Product type Wall mount RoHS-compliant Yes Type (manufacturer type) FP 22046
Type (misc.) Wall mounting set (4 pieces) - FP 22046

This page is Wall Fastening Lugs, part number 8522346.
You can find the detail information about specifications and dimensions on part number 8522346.

Tech Support