Cutter Pliers (8007 3030 6)

Cutter Pliers 8007 3030 6
  • Volume Discount

Product Details:

Manufacturer part number: 8007 3030 6

Brand: RENNSTEIG

Price: 920.81

Delivery time: 12 Days


Technical Data:

Operating range (diameter): 4 up to 14 mm

Operating range (diameter) (max.): 14 mm

Suitable for: Multicore cables

Weight: 2900 g

Working area diameter (min.): 4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8007 3030 6

Part Number
8007 3030 6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Operating range (diameter) Operating range (diameter) (max.)
(mm)
Suitable for Weight
(g)
Working area diameter (min.)
(mm)

920.81 €

1 Available 12 Days 4 up to 14 mm14Multicore cables29004

Loading...

  1. 1

Basic information

Product type Cutter pliers

This page is Cutter Pliers, part number 8007 3030 6.
You can find the detail information about specifications and dimensions on part number 8007 3030 6.

Variation of this product

Part Number
8007 1070 6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Operating range (diameter) Operating range (diameter) (max.)
(mm)
Suitable for Weight
(g)
Working area diameter (min.)
(mm)

708.03 €

1 Available 12 Days 0.9 up to 4.2 mm4.2FO cables|Mini multicore cables9400.9

Tech Support