Switch (Part Numbers)

Switch
  • Volume Discount
[Specifications]
・Product type: Switch
・Nominal current(A): 16
・Nominal voltage(V): 230
・Operating voltage(V): 250

EPN510:
The remote switch serves as a current impulse switch with one NO contact, supports 230V AC and is designed for currents up to 16A. With its 1 place unit (PLE) compactness, it is ideal for installation in distribution boards. This impulse relay enables remote control of lighting and other electrical loads, resulting in more efficient energy management.

ERC216:
Installation relay 16A 2S 230V

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
EPN510
ERC216
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal voltage
(V)
Nominal voltage (details)
(V)
Operating voltage
(V)
Product size (height)
(mm)
Product size (depth)
(mm)
Type

22.47 €

1 Available 3 Days --250--Remote switch

44.44 €

1 Available 3 Days 230230-8360Installation Relays

Loading...

  1. 1

Basic information

Nominal current(A) 16 Product type Switch

Tech Support