Sensor / actuator built-in connector

Sensor / actuator built-in connector
[Specifications]
・Connector type: Socket. built-in
・Connector standard: Sensor connector
・Nominal current(A): 2

Standard Circular Connectors, Wire-to-Panel, 12 Position, Sealable, Wire & Cable, Signal, Panel Mount, Reverse Gender, Nickel, M12 Connector.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6-2271137-2

Part Number
6-2271137-2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

77.89 €

1 40 Days

Loading...

  1. 1

Basic information

Connection side A (sensors/actuators) Customisable Connection (components) Soldering Connection side B (sensors/actuators) Customisable
Connector type Socket. built-in Connector standard Sensor connector Connector cross-section (max.)(mm²) 0.50
Contact material CuSn (bronze) IP rating IP68 Manufacturer part # 6-2271137-2
Max. temperature(°C) +85 Min. temperature(°C) -40 Nominal current(A) 2
Nominal voltage(V) 30 No. of pins (RJ) 12 Product type Sensor/actuator built-in connector
RoHS-compliant Yes Seal type Screw-on Sensor/actuator cable features Shielded
Thread type connection side M12 Type (manufacturer type) 6-2271137-2

This page is Sensor / actuator built-in connector, part number 6-2271137-2.
You can find the detail information about specifications and dimensions on part number 6-2271137-2.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360