Telescopic rail Metal (galvanized)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8MF4860

Part Number
8MF4860
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

125.27 €

1 98 Days

Loading...

  1. 1

Basic information

Material Metal (galvanized) Product size (length)(mm) 300 Product type Telescopic rail
RoHS-compliant Ja Type (manufacturer type) 8MF 4860

This page is Telescopic rail Metal (galvanized), part number 8MF4860.
You can find the detail information about specifications and dimensions on part number 8MF4860.

Tech Support