Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
530777 |
540874 |
540906 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Case features | Colour | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Product size (Ø) (mm) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
2.89 € | 1 | Available | 3 Days | self-adhesive | Brown | 4 | 80 | 100 | - | FP 8005 BN | ||
2.57 € | 8 Pieces Per Package | 1 pack | Available | 3 Days | self-adhesive|circular | Black | 3 | - | - | 25 | 540874 | |
4.45 € | 8 Pieces Per Package | 1 pack | Available | 3 Days | self-adhesive|circular | Grey | 5 | - | - | 38 | 540906 |
Loading...
Material | Felt | Product type | Felt slider | RoHS-compliant | Yes |
---|