LED Socket

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LEDC-2
LEDH-101C-34
LEDH-909-235
LEDHPM-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore diameter (inside)
(mm)
Colour Compatible with (details) Material (details) Material Mounting type (LEDs) Product size (Ø)
(mm)
Recess diameter
(mm)
Suitable for Type Type (misc.)

0.89 €

1 Available 3 Days -Ecru5 mm LED-PlasticSnap-in9.537.6LED 5 mmLEDC-2-

0.80 €

1 Available 3 Days 3.4Black3 mm LEDPolyamidePolyamide---LED 3 mmLEDH-101C-34Innee Hole -Ø: 3.4 mm

0.65 €

1 Available 3 Days 4.8Black5 mm LEDPolyamidePolyamide---LED 5 mmLEDH-909-235Inner hole-Ø: Min 4.8 mm

0.28 €

1 Available 3 Days -Ecru5 mm LEDPA66/UL94-V2Polyamide 6.6Snap-in-7.2LED 5 mmLEDHPM-1-

Loading...

  1. 1

Basic information

Product type LED socket

Tech Support