Pin Strip【50 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

723-602/032-000

Part Number
723-602/032-000
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

191.29 €

50 Pieces Per Package

1 pack Available 21 Days

Loading...

  1. 1

Basic information

Connector Type Pin strip. straight Case material PA 6.6 Colour Light grey
Connection (components) Spring-loaded terminal Contact material Cathode copper Contact spacing(mm) 7.5
Contact surface Tin plated Industrial goods Yes Manufacturer part # 723-602/032-000
Max. temperature(°C) +100 Min. temperature(°C) -60 Nominal current(A) 12
Nominal voltage(V) 500 No. of rows 1 Product size (height)(mm) 15.7
Product size (width)(mm) 27.5 Product size (length)(mm) 14.3 Product type Pin strip
Type (manufacturer type) 723-602/032-000

This page is Pin Strip, part number 723-602/032-000.
You can find the detail information about specifications and dimensions on part number 723-602/032-000.

Tech Support