Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1563110-1 |
1670865-1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Case material | Code | Compatible with (details) | Manufacturer part # | |
---|---|---|---|---|---|---|---|---|
1.59 € | 1 | 3 Days | PA 66 | D | HDSCS connector|8. 10. 12-pin | 1563110-1 | ||
1.55 € | 1 | 3 Days | PBT GF. V0 according to UL94 | E | HDSCS connector|4. 12. 15. 16. 18-pin | 1670865-1 |
Loading...
Cable outlet angle(°) | 90 | Colour | Black | Connectors | automotive |
---|---|---|---|---|---|
IP rating | IP67/IP69K | Temperature range(°C) | -40 to +140 °C | Type (manufacturer type) | HDSCS. MCP |