Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
76.320.0729.0
Case material | Diecast zinc | Colour | Grey | Connection | - |
---|---|---|---|---|---|
Connector features | + one-hand locking mechanism|Longitudinal brace | IP rating | IP54 | Leading contact (PE) | No |
Manufacturer part # | 76.320.0729.0 | Mating cycles (actuations) | 500 | Max. temperature(°C) | +120 |
Min. temperature(°C) | -40 | Number of pins | - | Product type | Enclosure bottom |
Series (revos Basic connectors) | MIN | Type (manufacturer type) | 76.320.0729.0 | Type (misc.) | Housing base |
Voltage(V AC) | V. AC. |
This page is Industrial Connector Housing base, part number 76.320.0729.0.
You can find the detail information about specifications and dimensions on part number 76.320.0729.0.