Hinge Set

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8MF10002VT

Part Number
8MF10002VT
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

69.37 €

1 Available 16 Days

Loading...

  1. 1

Basic information

Product size (height)(mm) 50 Product size (width)(mm) 40 Product type Hinge set
RoHS-compliant Ja Type (manufacturer type) 8MF 1000-2 VT Weight(g) 350

This page is Hinge Set, part number 8MF10002VT.
You can find the detail information about specifications and dimensions on part number 8MF10002VT.

Tech Support