Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K158A |
K159A |
K160A |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Load balance | Mains control | Max. output current (A) | Output voltage (max.) (V DC) | Residual ripple (mV) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|
2,014.24 € | 1 | 11 Days | 3 mV | 2 mV | 22.5 | 35 | 10 | LABKON P800 35V 22.5A | ||
1,965.16 € | 1 | Available | 12 Days | 3 mV | 2 mV | 10 | 80 | 16 | LABKON P800 80V 10A | |
2,014.24 € | 1 | 3 Days | 10 mV | 10 mV | 6.5 | 120 | 16 | LABKON P800 120V 6.5A |
Loading...
Bench PSU features | programmable | Calibrated to | Manufacturer's standards (no certificate) | Input voltage (LOV)(V AC) | 230|115 |
---|---|---|---|---|---|
Mains supply | IEC 320 C14 | No. of outputs(x) | 1 | Output current (min.)(A) | 0.001 |
Output voltage (min.)(V) | 0.001 | Power(W) | 800 | Product size (height)(mm) | 110 |
Product size (width)(mm) | 226 | Product size (length)(mm) | 414 | Product type | Bench PSU (adjustable voltage) |
Technology (PSUs) | SMPSU | Weight(g) | 5500.0 |