Feet【2 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

M797-24

Part Number
M797-24
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

11.96 €

2 Pieces Per Package

1 pack Available 37 Days

Loading...

  1. 1

Basic information

Colour Black Material Acrylonitrile butadiene styrene Product size (height)(mm) 27
Product size (width)(mm) 14 Product size (length)(mm) 16 Product type Feet
RoHS-compliant Yes Type (manufacturer type) M797-24

This page is Feet, part number M797-24.
You can find the detail information about specifications and dimensions on part number M797-24.

Tech Support