Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DS1025-05-2*10P8BV1-B
Number of Positions | 20 | Connector Type | Pin strip. straight | Colour | Black |
---|---|---|---|---|---|
Connection (components) | Connector orientation | Perpendicular (to the PCB) | Contact spacing(mm) | 2 | |
Contact surface | Gold plated | Industrial goods | No | Manufacturer part # | DS1025-05-2*10P8BV1-B |
Max. temperature(°C) | +85 | Min. temperature(°C) | 0 | Nominal current(A) | 1.50 |
No. of rows | 2 | Pin diameter(mm) | 0.5 | Pin length (PCB)(mm) | 2.80 |
Pin length (receptacle)(mm) | 4 | Pin shape | Square | Pins per row | 10 |
Product size (width)(mm) | 4 | Product size (length)(mm) | 20.2 | Product type | Pin strip (standard) |
RoHS-compliant | Yes | Separable | Yes | Type (manufacturer type) | DS1025-05-2*10P8BV1-B |
This page is HEADER 2x10P DS1025-05-2*10P8BV1-B, part number DS1025-05-2*10P8BV1-B.
You can find the detail information about specifications and dimensions on part number DS1025-05-2*10P8BV1-B.