PLC display extension

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AIG05MQ02D

Part Number
AIG05MQ02D
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

501.75 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Certification EN 50 178. IEC/EN 60947. UL. CSA Connection 0.2 - 0.25 mm². flexible/0.2 - 4.0 mm². rigid Fitting type (details) On top-hat rail to DIN 50 022. 35 mm or screw-mounting with equipment feet ZB4-101-GF1
Interface(s) USB interface|SD card slot|RS-232C|RS-422|RS-485 Interference suppression EN 55 011/55 022 class B Manufacturer part # AIG05MQ02D
Operating voltage(V DC) 24 Product size (height)(mm) 92.2 Product size (width)(mm) 110
Product type PLC display extension Type (manufacturer type) AIG 05 MQ 02 D Product size (length)(mm) 33.8

This page is PLC display extension, part number AIG05MQ02D.
You can find the detail information about specifications and dimensions on part number AIG05MQ02D.

Tech Support