Fixing Block for Mounting Rail

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

181-45130

Part Number
181-45130
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

5.75 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Black Material (details) POM Material Polyacetal (POM)
Product type Additional fastener RoHS-compliant Yes Type (manufacturer type) DINBLOK3
Case features DIN block Product size (height)(mm) 14 Product size (width)(mm) 50
Product size (length)(mm) 50

This page is Fixing Block for Mounting Rail, part number 181-45130.
You can find the detail information about specifications and dimensions on part number 181-45130.

Tech Support