Terminal Rail Assembly

Click on this image to zoom in.

Click on this image to zoom in.

Terminal Rail Assembly

Standard Unit Price:
5.75
Shipping Days:
23 Days

Socket for mounting on terminal rail

Basic Specifications

  • Model
    -
  • Material
    -
  • Nominal current(A)
    -
  • Nominal voltage(V)
    -
  • Mounting method
    -
  • Colour
    -
  • Halogen free
    -
  • Number of units
    -
  • Lockable
    -
  • With hinged lid
    -
  • Connection type
    -
  • Surface protection
    -
  • With signal lamp
    -
  • Number of phases
    -
  • With child-protection
    -
  • Frequency(Hz)
    -|-
  • With on/off switch
    -
  • Protective contact
    -
  • Label space/information surface
    -
  • Eject-mechanism
    -
  • Material quality
    -
  • Rotated central insert
    -
  • Over voltage protection
    -
  • Fault current protection
    -
  • Special power supply
    -
  • Insulated mounting
    -
  • Rated fault current(mA)
    -
  • Type of fastening
    -
  • For heavy conditions (in accordance with VDE)
    -
  • Imprint/indication
    -
  • RAL-number (akin)
    -
  • Impact strength
    -
  • Transparent
    -
  • Surface finishing
    -
  • With miniature fuse
    -
  • With loop through function
    -
  • Suitable for degree of protection (IP)
    -
  • Width of device(mm)
    -
  • Height of device(mm)
    -
  • Depth of device(mm)
    -
  • Number of socket outlets switchable
    -
  • With function lighting
    -
  • With orientation lighting
    -
  • With built-in USB power supply
    -
  • Number of modules (module system)
    -
  • Number of active Pins (round)
    -
  • Number of active Pins (flat)
    -
  • Protective earth pin round
    -
  • Min. depth of built-in installation box(mm)
    -
  • Antibacterial treatment
    -
Part Number
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
23 Days
5.75

2534680000
Part Number : 2534680000
Shipping Days 23 Days
Standard Unit Price 5.75

Specificationtitle

  • Model
    -
  • Material
    -
  • Nominal current(A)
    -
  • Nominal voltage(V)
    -
  • Mounting method
    -
  • Colour
    -
  • Halogen free
    -
  • Number of units
    -
  • Lockable
    -
  • With hinged lid
    -
  • Connection type
    -
  • Surface protection
    -
  • With signal lamp
    -
  • Number of phases
    -
  • With child-protection
    -
  • Frequency(Hz)
    -|-
  • With on/off switch
    -
  • Protective contact
    -
  • Label space/information surface
    -
  • Eject-mechanism
    -
  • Material quality
    -
  • Rotated central insert
    -
  • Over voltage protection
    -
  • Fault current protection
    -
  • Special power supply
    -
  • Insulated mounting
    -
  • Rated fault current(mA)
    -
  • Type of fastening
    -
  • For heavy conditions (in accordance with VDE)
    -
  • Imprint/indication
    -
  • RAL-number (akin)
    -
  • Impact strength
    -
  • Transparent
    -
  • Surface finishing
    -
  • With miniature fuse
    -
  • With loop through function
    -
  • Suitable for degree of protection (IP)
    -
  • Width of device(mm)
    -
  • Height of device(mm)
    -
  • Depth of device(mm)
    -
  • Number of socket outlets switchable
    -
  • With function lighting
    -
  • With orientation lighting
    -
  • With built-in USB power supply
    -
  • Number of modules (module system)
    -
  • Number of active Pins (round)
    -
  • Number of active Pins (flat)
    -
  • Protective earth pin round
    -
  • Min. depth of built-in installation box(mm)
    -
  • Antibacterial treatment
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support