Document Holders for Housing)

Click on this image to zoom in.

Click on this image to zoom in.

Document Holders for Housing)

Standard Unit Price:
43.35
Shipping Days:
12 Days

To store system documents securely in the enclosure requires an appropriate solution. The document holder is fastened in the enclosure by means of fixing lugs and offers sufficient space. The document holder is available in various sizes and designs.

Basic Specifications

  • Colour
    Other
  • Model
    -
  • Depth(mm)
    20
  • Self adhesive mounting
    false
  • RAL-number
    7001
  • Suitable for enclosure building width(mm)
    -
  • Material
    Metal
  • Transparent
    false
Part Number
Height(mm)

Refine by

  • 110
  • 150
  • 200
  • Clear
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
200
17 Days
75.12

1252730000
Part Number : 1252730000
Shipping Days 17 Days
Standard Unit Price 75.12

Specificationtitle

  • Colour
    Other
  • Model
    -
  • Height(mm)
    200
  • Depth(mm)
    20
  • Self adhesive mounting
    false
  • RAL-number
    7001
  • Suitable for enclosure building width(mm)
    -
  • Material
    Metal
  • Transparent
    false
150
12 Days
50.80

1252750000
Part Number : 1252750000
Shipping Days 12 Days
Standard Unit Price 50.80

Specificationtitle

  • Colour
    Other
  • Model
    -
  • Height(mm)
    150
  • Depth(mm)
    20
  • Self adhesive mounting
    false
  • RAL-number
    7001
  • Suitable for enclosure building width(mm)
    -
  • Material
    Metal
  • Transparent
    false
110
12 Days
43.35

1252780000
Part Number : 1252780000
Shipping Days 12 Days
Standard Unit Price 43.35

Specificationtitle

  • Colour
    Other
  • Model
    -
  • Height(mm)
    110
  • Depth(mm)
    20
  • Self adhesive mounting
    false
  • RAL-number
    7001
  • Suitable for enclosure building width(mm)
    -
  • Material
    Metal
  • Transparent
    false

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support