Select from variation
Sealing Ring for Cable Gland 0899780000

Click on this image to zoom in.

Click on this image to zoom in.

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Sealing Ring for Cable Gland
Part Number:0899780000

Standard Unit Price: 1.35 Special price 1.35
Shipping Days: 30 Days

Flat gasket for increasing the degree of protection in the case of cable glands and sealing plugs. Recommended for use in Ex applications. Also suitable as a replacement for O-rings.

The spec of 0899780000

  • Model
    Other
  • Outer diameter(mm)
    -
  • Inner diameter(mm)
    -
  • Thickness(mm)
    -
  • Material quality
    -
  • Material
    Plastic
  • Fitting for thread size metric
    -
  • Fitting for thread size PG
    -
  • Number of feedthroughs
    -
  • Suitable for thread size NPT
    -

This page is Sealing Ring for Cable Gland, part number 0899780000.
You can find the detail information about specifications and dimensions on part number 0899780000.

Variation of this product

Part Number
0899750000
0899770000
0900660000
0930730002
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Material

0.66 €

25 30 Days Rubber

1.23 €

25 30 Days Rubber

1.86 €

25 30 Days Plastic

0.58 €

25 30 Days Plastic

Tech Support