Select from variation
Pressure Compensating Elements 1868550000

Click on this image to zoom in.

Click on this image to zoom in.

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Pressure Compensating Elements
Part Number:1868550000

Standard Unit Price: 31.45 Special price 31.45
Shipping Days: 9 Days

A pressure equalisation element ensures good ventilation of the enclosure and prevents the build up of condensation - while maintaining the respective IP protection class.

The spec of 1868550000

  • Colour
    -
  • Halogen free
    -
  • Inner diameter(mm)
    -
  • Shock resistant
    -
  • Surface protection
    -
  • Thread length(mm)
    -
  • With strain relief
    -
  • Glass-fibre reinforced
    -
  • Material quality
    -
  • Thread type
    -
  • Material
    -
  • Pitch thread(mm)
    -
  • Nominal thread size inch/gas pipe thread
    -
  • Nominal thread size metric/PG
    -
  • Thread connection
    -

This page is Pressure Compensating Elements, part number 1868550000.
You can find the detail information about specifications and dimensions on part number 1868550000.

Variation of this product

Part Number
1868560000
1868570000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour

6.08 €

10 16 Days Black

6.08 €

10 9 Days Black

Tech Support