Select from variation
Sealing Ring for Cable Gland, GWDR 1777980000

Click on this image to zoom in.

Click on this image to zoom in.

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Sealing Ring for Cable Gland, GWDR
Part Number:1777980000

Standard Unit Price: 0.69 Special price 0.69
Shipping Days: 23 Days

Flat gasket for increasing the degree of protection in the case of cable glands and sealing plugs. Recommended for use in Ex applications. Also suitable as a replacement for O-rings.

The spec of 1777980000

  • Model
    Other
  • Outer diameter(mm)
    -
  • Inner diameter(mm)
    -
  • Thickness(mm)
    -
  • Material quality
    -
  • Material
    Plastic
  • Fitting for thread size metric
    -
  • Fitting for thread size PG
    -
  • Number of feedthroughs
    -
  • Suitable for thread size NPT
    -

This page is Sealing Ring for Cable Gland, GWDR, part number 1777980000.
You can find the detail information about specifications and dimensions on part number 1777980000.

Variation of this product

Part Number
1719460000
1719470000
1719480000
1719490000
1777990000
1913320000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Material

0.14 €

100 9 Days Plastic

0.15 €

100 9 Days Plastic

0.17 €

100 9 Days Plastic

0.31 €

100 22 Days Plastic

1.15 €

50 23 Days Plastic

0.38 €

50 16 Days Rubber

Tech Support