Select from variation
Contactless Power Transmission Module 2623940000

Click on this image to zoom in.

Click on this image to zoom in.

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Contactless Power Transmission Module
Part Number:2623940000

Standard Unit Price: 902.03 Special price 902.03
Shipping Days: 92 Days

The module enables contactless and maintenance-free energy transfer with minimum dimensions and maximum efficiency. The energy transfer module is different in the primary and secondary sides. The primary side forms the basis of the energy transmission to which the current is connected. The secondary side is the remote module, which receives current contactless.

The spec of 2623940000

  • Degree of protection (IP)
    IP65
  • Width(mm)
    100
  • Height(mm)
    50

This page is Contactless Power Transmission Module, part number 2623940000.
You can find the detail information about specifications and dimensions on part number 2623940000.

Variation of this product

Part Number
1547440000
1547450000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?

927.12 €

1 92 Days

788.52 €

1 72 Days

Tech Support