Manufacturer part number: 1436178
Brand: PHOENIX CONTACT
Price: 24.29 €
Delivery time: 43 Days
Cable length: 3 m
Type of electrical connection, box-sided: Other
Positioning cable feed, box-sided: Other
Type of plug-in contact, box-sided: -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1436178
Part Number
|
---|
1436178 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cable length (m) | Type of electrical connection, box-sided | Positioning cable feed, box-sided | Type of plug-in contact, box-sided | |
---|---|---|---|---|---|---|---|---|---|
24.29 € | 8 | 43 Days | 3 | Other | Other | - |
Loading...
Halogen free | true | Rated voltage(V) | 48 | Type of cable | Multi-core |
---|---|---|---|---|---|
Screened | false | Number of poles | 4 | Permitted cable outer temperature during assembling/handling(°C) | -25|80 |
Permitted cable outer temperature after assembling without vibration(°C) | -40|80 | Continuity resistor(mOhm) | 5000 | Material of contact surface | Ni/Au |
Vulcanize | false | Material of cable sheath | Other | Degree of protection (IP) | - |
Type of electrical connection, field-sided | M12 | Positioning cable feed, field-sided | Straight | With LED indication | false |
Type of plug-in contact, field sided | Female (bus) | Material contact body | CuSn | Colour cable sheath | Black |
Rated current In(A) | 4 |
This page is Sensor / actuator cable, SAC-4PY, part number 1436178.
You can find the detail information about specifications and dimensions on part number 1436178.
Part Number |
---|
1436165 |
1436181 |
1436194 |
1436220 |
1436233 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cable length (m) | Type of electrical connection, box-sided | Positioning cable feed, box-sided | Type of plug-in contact, box-sided |
---|---|---|---|---|---|---|---|---|---|
21.54 € | 9 | 43 Days | 1.5 | Other | Other | - | |||
27.93 € | 7 | 43 Days | 5 | Other | Other | - | |||
36.85 € | 5 | 43 Days | 10 | Other | Other | - | |||
32.00 € | 6 | 43 Days | 1.5 | M12 | Straight | Male (plug) | |||
34.37 € | 6 | 43 Days | 3 | M12 | Straight | Male (plug) |