Manufacturer part number: 1411641
Brand: PHOENIX CONTACT
Price: 28.00 €
Delivery time: 75 Days
Rated voltage: 230 V
Cable length: 2 m
Permitted cable outer temperature during assembling/handling: -5|90 °C
Permitted cable outer temperature after assembling without vibration: -40|90 °C
Material of contact surface: Ni/Au
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1411641
Part Number
|
---|
1411641 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Rated voltage (V) | Cable length (m) | Permitted cable outer temperature during assembling/handling (°C) | Permitted cable outer temperature after assembling without vibration (°C) | Material of contact surface | Type of electrical connection, box-sided | Type of electrical connection, field-sided | Positioning cable feed, box-sided | Positioning cable feed, field-sided | Type of plug-in contact, field sided | Colour cable sheath | Rated current In (A) | Type of plug-in contact, box-sided | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
28.00 € | 7 | 75 Days | 230 | 2 | -5|90 | -40|90 | Ni/Au | M12 | Other | Angled | Other | - | Black | 16 | Male (plug) |
Loading...
Halogen free | false | Type of cable | Multi-core | Screened | false |
---|---|---|---|---|---|
Number of poles | 3 | Continuity resistor(mOhm) | 5000 | Vulcanize | false |
Material of cable sheath | Polyvinyl chloride (PVC) | Degree of protection (IP) | - | With LED indication | false |
Material contact body | CuZn |
This page is Power cable, SAC-3P, part number 1411641.
You can find the detail information about specifications and dimensions on part number 1411641.
Configure
Basic Attributes
Type
Rated voltage(V)
Cable length(m)
Permitted cable outer temperature during assembling/handling(°C)
Permitted cable outer temperature after assembling without vibration(°C)
Material of contact surface
Type of electrical connection, box-sided
Type of electrical connection, field-sided
Positioning cable feed, box-sided
Positioning cable feed, field-sided
Type of plug-in contact, field sided
Colour cable sheath
Rated current In(A)
Type of plug-in contact, box-sided
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1411638 |
1411639 |
1411640 |
1411642 |
1411643 |
1411644 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Rated voltage (V) | Cable length (m) | Permitted cable outer temperature during assembling/handling (°C) | Permitted cable outer temperature after assembling without vibration (°C) | Material of contact surface | Type of electrical connection, box-sided | Type of electrical connection, field-sided | Positioning cable feed, box-sided | Positioning cable feed, field-sided | Type of plug-in contact, field sided | Colour cable sheath | Rated current In (A) | Type of plug-in contact, box-sided |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
38.05 € | 5 | 7 Days | 230 | 5 | -5|90 | -40|90 | Ni/Au | M12 | Other | Straight | Other | - | Black | 16 | Male (plug) | |||
54.80 € | 4 | 75 Days | 230 | 10 | -5|90 | -40|90 | Ni/Au | M12 | Other | Straight | Other | - | Black | 16 | Male (plug) | |||
24.65 € | 8 | 75 Days | 230 | 1 | -5|90 | -40|90 | Ni/Au | M12 | Other | Angled | Other | - | Black | 16 | Male (plug) | |||
38.05 € | 5 | 75 Days | 230 | 5 | -5|90 | -40|90 | Ni/Au | M12 | Other | Angled | Other | - | Black | 16 | Male (plug) | |||
54.80 € | 4 | 75 Days | 230 | 10 | -5|90 | -40|90 | Ni/Au | M12 | Other | Angled | Other | - | Black | 16 | Male (plug) | |||
24.65 € | 8 | 7 Days | 230 | 1 | -5|90 | -40|90 | Ni/Au | Other | M12 | Other | Straight | Female (bus) | Black | 16 | - |