Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1402129 |
1403157 |
1403535 |
1406085 |
1406247 |
1406399 |
1406519 |
1406603 |
1412082 |
1412503 |
1412820 |
1413095 |
1413599 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cable type | Length (m) | Type of connector connection 2 | |
---|---|---|---|---|---|---|---|---|
52.38 € | 50 | 43 Days | SF/UTP | 0.25 | RJ45 8(4) | |||
65.95 € | 10 | 7 Days | SF/UTP | 0.3 | RJ45 8(4) | |||
79.95 € | 3 | 7 Days | SF/UTP | 0.5 | RJ45 8(4) | |||
75.45 € | 3 | 7 Days | SF/UTP | 2 | RJ45 8(4) | |||
79.89 € | 3 | 21 Days | SF/UTP | 2 | RJ45 8(4) | |||
79.89 € | 3 | 21 Days | SF/UTP | 2 | RJ45 8(4) | |||
96.30 € | 2 | 21 Days | SF/UTP | 2 | RJ45 8(4) | |||
93.20 € | 2 | 21 Days | SF/UTP | 2 | RJ45 8(4) | |||
112.25 € | 2 | 50 Days | SF/UTP | 5 | RJ45 8(4) | |||
133.69 € | 2 | 50 Days | SF/UTP | 5 | RJ45 8(4) | |||
84.80 € | 3 | 72 Days | S/UTP | 2 | Other | |||
112.57 € | 2 | 21 Days | S/UTP | 2 | RJ45 8(4) | |||
133.58 € | 2 | 18 Days | S/UTP | 2 | RJ45 8(4) |
Loading...
Halogen free | - | Pin assignment | 1:1 | Colour outer sheath | Other |
---|---|---|---|---|---|
Category | Other | AWG-size | - | Anti-kink sleeve | Moulded-on |
Type of connector connection 1 | Other | Cable construction | Other | Fire retardant version | - |
Colour anti-kink sleeve | - | Locking lever | false | NVP value(%) | - |
Oil resistant (acc. EN 60811-404) | - |