Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1417858
Halogen free | - | Cable type | SF/UTP | Pin assignment | 1:1 |
---|---|---|---|---|---|
Length(m) | 1.5 | Colour outer sheath | Other | Category | Other |
AWG-size | - | Anti-kink sleeve | Moulded-on | Type of connector connection 1 | Other |
Type of connector connection 2 | RJ45 8(4) | Cable construction | Other | Fire retardant version | - |
Colour anti-kink sleeve | Black | Locking lever | false | NVP value(%) | - |
Oil resistant (acc. EN 60811-404) | - |
This page is Network cable, NBC-M12MS, part number 1417858.
You can find the detail information about specifications and dimensions on part number 1417858.