Manufacturer part number: 1409901
Brand: PHOENIX CONTACT
Price: 42.98 €
Delivery time: 7 Days
Number of poles: 64
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1409901
Width(mm) | - | Height(mm) | - | Depth(mm) | - |
---|---|---|---|---|---|
Rated voltage(V) | 500 | With wire protection | false | Contact type | Pin |
Ambient temperature(°C) | -40|125 | Operation temperature(°C) | -|- | Inflammability class of insulation material acc. with UL94 | V0 |
Rated surge voltage(kV) | 6 | Type of electric connection | Crimp connection | Material of contact surface | Other |
Over voltage category | III | Pollution degree | 3 | Diameter plug-in contact(mm) | 2.5 |
Contact insert without contacts | true | Connectable conductor cross section solid-core(mm²) | 0.5|4 | Connectable conductor cross section fine-strand with cable end sleeve(mm²) | 0.5|4 |
Connectable conductor cross section fine-strand without cable end sleeve(mm²) | 0.5|4 | Connectable conductor cross section multi-wired(mm²) | -|- | With protective conductor | true |
Material contact | Other copper alloys | Material connector of connector insert | Thermoplastic | Rated current In(A) | 16 |
Material of contact insert | - | Min. number of insertion cycles | - | Number of power contacts | - |
Number of control contacts | - |
This page is HEAVYCON pin insert, HC-BBB, part number 1409901.
You can find the detail information about specifications and dimensions on part number 1409901.
Part Number |
---|
1409921 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of poles |
---|---|---|---|---|---|---|
31.73 € | 6 | 7 Days | 40 |