Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1004360 |
1004362 |
1004365 |
1004366 |
1004380 |
1004381 |
1586183 |
1586198 |
1596772 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Contact type | Ambient temperature (°C) | Material of contact surface | Strip length (mm) | Diameter plug-in contact (mm) | Connectable conductor cross section solid-core (mm²) | Connectable conductor cross section fine-strand with cable end sleeve (mm²) | Connectable conductor cross section fine-strand without cable end sleeve (mm²) | Connectable conductor cross section multi-wired (mm²) | Material contact | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.40 € | 500 | 7 Days | Pin | -40|125 | Silver | 4 | 1.6 | 0.34|1 | 0.34|1 | 0.34|1 | 1|1 | Other copper alloys | |||
0.40 € | 500 | 7 Days | Bus | -40|125 | Silver | 4 | 1.6 | 0.34|1 | 0.34|1 | 0.34|1 | 1|1 | Other copper alloys | |||
0.40 € | 500 | 7 Days | Pin | -40|125 | Silver | 4 | 1.6 | 1.5|2.5 | 1.5|2.5 | 1.5|2.5 | 2.5|2.5 | Other copper alloys | |||
0.40 € | 500 | 7 Days | Bus | -40|125 | Silver | 4 | 1.6 | 1.5|2.5 | 1.5|2.5 | 1.5|2.5 | 2.5|2.5 | Other copper alloys | |||
0.40 € | 7000 | 7 Days | Pin | -40|125 | Silver | 4 | 1.6 | 0.34|1 | 0.34|1 | 0.34|1 | 1|1 | Other copper alloys | |||
0.40 € | 7000 | 7 Days | Bus | -40|125 | Silver | 4 | 1.6 | 0.34|1 | 0.34|1 | 0.34|1 | 1|1 | Other copper alloys | |||
3.74 € | 50 | 7 Days | Bus | -40|125 | Silver | 18 | 4 | 10|10 | 10|10 | 10|10 | 10|10 | Other copper alloys | |||
2.71 € | 75 | 7 Days | Pin | -40|125 | Silver | 18 | 4 | 10|10 | 10|10 | 10|10 | 10|10 | Other copper alloys | |||
0.60 € | 400 | 7 Days | Bus | -|- | Gold | - | 1 | 0.08|0.22 | -|- | -|- | -|- | Other |
Loading...
Type of electric connection | Crimp connection | Max. rated current of one contact(A) | - | Min. number of insertion cycles | - |
---|---|---|---|---|---|
Type of contact | - |
Configure
Basic Attributes
Contact type
Ambient temperature(°C)
Material of contact surface
Strip length(mm)
Diameter plug-in contact(mm)
Connectable conductor cross section solid-core(mm²)
Connectable conductor cross section fine-strand with cable end sleeve(mm²)
Connectable conductor cross section fine-strand without cable end sleeve(mm²)
Connectable conductor cross section multi-wired(mm²)
Material contact
Type
Filter by standard shipping days
Optional Attributes