HEAVYCON male insert, HC-HS06 (1406534)

HEAVYCON male insert, HC-HS06 1406534

Product Details:

Manufacturer part number: 1406534

Brand: PHOENIX CONTACT

Price: 29.25

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1406534

Part Number
1406534
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

29.25 €

7 7 Days

Loading...

  1. 1

Basic information

Width(mm) - Height(mm) - Depth(mm) -
Rated voltage(V) 400 With wire protection true Number of poles 6
Contact type Pin Ambient temperature(°C) -40|125 Operation temperature(°C) -|-
Inflammability class of insulation material acc. with UL94 V0 Rated surge voltage(kV) 6 Type of electric connection Screw connection
Material of contact surface Other Over voltage category III Pollution degree 3
Diameter plug-in contact(mm) 3.5 Contact insert without contacts false Connectable conductor cross section solid-core(mm²) 0.5|6
Connectable conductor cross section fine-strand with cable end sleeve(mm²) 0.5|6 Connectable conductor cross section fine-strand without cable end sleeve(mm²) 0.5|6 Connectable conductor cross section multi-wired(mm²) -|-
With protective conductor true Material contact Other copper alloys Material connector of connector insert Thermoplastic
Rated current In(A) 41 Material of contact insert - Min. number of insertion cycles -
Number of power contacts - Number of control contacts -

This page is HEAVYCON male insert, HC-HS06, part number 1406534.
You can find the detail information about specifications and dimensions on part number 1406534.

Variation of this product

Part Number
1406531
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?

29.25 €

7 7 Days

Tech Support