Crimp contact, ST

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1607655
1607656
1607657
1607658
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Contact type Strip length
(mm)
Connectable conductor cross section solid-core
(mm²)

1.51 €

150 61 Days Pin-0.25|1

1.51 €

150 7 Days Pin61|2.5

1.69 €

150 86 Days Bus-0.25|1

1.70 €

150 32 Days Bus61|2.5

Loading...

  1. 1

Basic information

Ambient temperature(°C) -|- Type of electric connection Crimp connection Material of contact surface -
Diameter plug-in contact(mm) 2 Connectable conductor cross section fine-strand with cable end sleeve(mm²) -|- Connectable conductor cross section fine-strand without cable end sleeve(mm²) -|-
Connectable conductor cross section multi-wired(mm²) -|- Max. rated current of one contact(A) - Material contact Other
Min. number of insertion cycles - Type of contact -

Tech Support