Fork-type Cable lug, C-FC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3240148
3240149
3240150
3240151
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.20 €

950 7 Days

0.20 €

950 7 Days

0.27 €

700 7 Days

0.30 €

650 89 Days

Loading...

  1. 1

Basic information

Surface protection - Insulation - Max. current (Imax)(A) -
Flange shape Fork shape For pull protected connections - Reel packaging -
Colour insulation - Material - Bolt dimension (metric) -
AWG-range -|- Nominal cross section(mm²) 2.6|6 Suitable for fine strand conductors -
Suitable for flat conductors - Suitable for high temperatures (to 650 °C) - Suitable for insulated varnish -
Suitable for solid cores - Useful for stranded conductors - Suitable for round conductors -
Sleeve form - According to DIN false Stud size (imperial) -

Tech Support