Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Surface protection | - | Insulation | - | Max. current (Imax)(A) | - |
---|---|---|---|---|---|
Flange shape | Pin shape | For pull protected connections | - | Reel packaging | - |
Colour insulation | - | Material | - | AWG-range | -|- |
Suitable for fine strand conductors | - | Suitable for flat conductors | - | Suitable for high temperatures (to 650 °C) | - |
Suitable for insulated varnish | - | Suitable for solid cores | - | Useful for stranded conductors | - |
Suitable for round conductors | - | Sleeve form | - | According to DIN | false |
Stud size (imperial) | - |