Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1200293
Colour | Turquoise | Sleeve length(mm) | 8 | Insulated | true |
---|---|---|---|---|---|
Halogen free | true | Surface protection | Tinned | Construction type | Standard |
For cables resistant to short circuit | false | Reel packaging | false | Material | Copper |
Nominal cross section(mm²) | 1 | With identification flag | false | Material insulation | - |
AWG size | - |
This page is Ferrule, AI-S, part number 1200293.
You can find the detail information about specifications and dimensions on part number 1200293.