Upper part of housing, Upper part of housing, DIN rail housing, ICS25-C77X12

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1019703

Part Number
1019703
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.44 €

80 7 Days

Loading...

  1. 1

Basic information

Colour Other Material Plastic Width(mm) 25
Height(mm) 77 Depth(mm) 12 RAL-number 7035
Operation temperature(°C) -40|105 Type of enclosure - With integrated PCB-mounting connection system -
Side-by-side housing - Modular spacing (MW) 0.025 Rail mounting possible false
Wall mounting possible false With screening - Degree of protection (IP) -
Surface finishing - With ventilation slots - Degree of protection (NEMA) -

This page is Upper part of housing, Upper part of housing, DIN rail housing, ICS25-C77X12, part number 1019703.
You can find the detail information about specifications and dimensions on part number 1019703.

Tech Support