Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1050379 |
1050380 |
1050381 |
1050382 |
1050383 |
1050384 |
1050385 |
1050386 |
2230004 |
2230005 |
2230006 |
2230007 |
2230008 |
2230009 |
2230010 |
2230011 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour | Width (mm) | Height (mm) | |
---|---|---|---|---|---|---|---|---|
35.80 € | 10 | 98 Days | Grey | 163 | 30 | |||
32.21 € | 10 | 98 Days | Grey | 163 | 30 | |||
30.20 € | 10 | 98 Days | Grey | 163 | 30 | |||
20.70 € | 10 | 7 Days | Grey | 163 | 30 | |||
28.41 € | 10 | 98 Days | Grey | 196 | 34 | |||
35.16 € | 10 | 98 Days | Grey | 196 | 34 | |||
29.62 € | 10 | 98 Days | Grey | 196 | 34 | |||
20.38 € | 10 | 7 Days | Grey | 196 | 34 | |||
20.38 € | 10 | 7 Days | Black | 196 | 34 | |||
29.62 € | 10 | 98 Days | Black | 196 | 34 | |||
35.16 € | 10 | 98 Days | Black | 196 | 34 | |||
28.41 € | 10 | 98 Days | Black | 196 | 34 | |||
20.70 € | 10 | 7 Days | Black | 163 | 30 | |||
30.20 € | 10 | 98 Days | Black | 163 | 30 | |||
35.80 € | 10 | 98 Days | Black | 163 | 30 | |||
28.99 € | 10 | 98 Days | Black | 163 | 30 |
Loading...
Material | Plastic | Depth(mm) | 62 | RAL-number | - |
---|---|---|---|---|---|
Operation temperature(°C) | -40|100 | Type of enclosure | - | With integrated PCB-mounting connection system | - |
Side-by-side housing | - | Modular spacing (MW) | - | Rail mounting possible | false |
Wall mounting possible | false | With screening | - | Degree of protection (IP) | - |
Surface finishing | - | With ventilation slots | - | Degree of protection (NEMA) | - |