Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2200327 |
2279826 |
2279923 |
2707754 |
2709192 |
2853255 |
2869032 |
2909905 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour | RAL-number | |
---|---|---|---|---|---|---|---|
3.04 € | 60 | 25 Days | Other | 7035 | |||
3.17 € | 60 | 23 Days | Green | 6021 | |||
3.17 € | 60 | 22 Days | Other | 7035 | |||
14.68 € | 13 | 12 Days | Green | 6021 | |||
3.52 € | 60 | 7 Days | Green | 6021 | |||
3.17 € | 60 | 12 Days | Other | 7035 | |||
51.69 € | 10 | 12 Days | Other | 7035 | |||
51.69 € | 4 | 7 Days | Green | 6021 |
Loading...
Material | Plastic | Width(mm) | 45.2 | Height(mm) | 99 |
---|---|---|---|---|---|
Depth(mm) | 45.85 | Operation temperature(°C) | -40|105 | Type of enclosure | - |
With integrated PCB-mounting connection system | - | Side-by-side housing | - | Modular spacing (MW) | 0.045 |
Rail mounting possible | false | Wall mounting possible | false | With screening | false |
Degree of protection (IP) | - | Surface finishing | - | With ventilation slots | - |
Degree of protection (NEMA) | - |