Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1071115 |
1071125 |
1071127 |
1071128 |
1071132 |
1071138 |
1074746 |
1074747 |
1074748 |
1074749 |
1074750 |
1074751 |
2200397 |
2200461 |
2201748 |
2201749 |
2201754 |
2201755 |
2201823 |
2201824 |
2201825 |
2201830 |
2201831 |
2201836 |
2201837 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour | Material | Width (mm) | Height (mm) | Modular spacing (MW) | With screening | |
---|---|---|---|---|---|---|---|---|---|---|---|
3.83 € | 50 | 98 Days | Other | - | 70.1 | 75 | - | - | |||
3.83 € | 50 | 98 Days | Other | - | 70.1 | 75 | - | - | |||
3.83 € | 50 | 98 Days | Other | - | 70.1 | 75 | - | - | |||
3.83 € | 50 | 98 Days | Black | - | 70.1 | 75 | - | - | |||
3.83 € | 50 | 98 Days | Black | - | 70.1 | 75 | - | - | |||
3.83 € | 50 | 98 Days | Black | - | 70.1 | 75 | - | - | |||
3.46 € | 60 | 98 Days | Black | - | 70.1 | 74.65 | - | - | |||
3.46 € | 60 | 98 Days | Other | - | 70.1 | 74.65 | - | - | |||
3.46 € | 60 | 98 Days | Black | - | 70.1 | 74.65 | - | - | |||
3.46 € | 60 | 98 Days | Black | - | 70.1 | 74.65 | - | - | |||
3.46 € | 60 | 98 Days | Other | - | 70.1 | 74.65 | - | - | |||
3.46 € | 60 | 98 Days | Other | - | 70.1 | 74.65 | - | - | |||
3.20 € | 60 | 7 Days | Other | Other | 70.1 | 75 | 0.07 | false | |||
3.20 € | 60 | 98 Days | Black | Other | 70.1 | 75 | 0.07 | false | |||
3.20 € | 60 | 98 Days | Other | Other | 70.1 | 75 | 0 | false | |||
3.20 € | 60 | 98 Days | Black | Other | 70.1 | 75 | 0.07 | false | |||
3.20 € | 60 | 7 Days | Other | Other | 70.1 | 75 | 0.07 | false | |||
3.20 € | 60 | 98 Days | Black | Other | 70.1 | 75 | 0.07 | false | |||
2.41 € | 80 | 98 Days | Black | Other | 52.6 | 74.65 | 0.0525 | false | |||
2.88 € | 70 | 98 Days | Black | Other | 70.1 | 74.65 | 0.07 | false | |||
2.88 € | 70 | 98 Days | Other | Other | 70.1 | 74.65 | 0.07 | false | |||
2.88 € | 70 | 7 Days | Other | Other | 70.1 | 74.65 | 0.07 | false | |||
2.88 € | 70 | 98 Days | Black | Other | 70.1 | 74.65 | 0.07 | false | |||
2.88 € | 70 | 98 Days | Other | Other | 70.1 | 74.65 | 0.07 | false | |||
2.88 € | 70 | 98 Days | Black | Other | 70.1 | 74.65 | 0.07 | false |
Loading...
Depth(mm) | 36.95 | RAL-number | - | Operation temperature(°C) | -40|80 |
---|---|---|---|---|---|
Type of enclosure | - | With integrated PCB-mounting connection system | - | Side-by-side housing | - |
Rail mounting possible | false | Wall mounting possible | false | Degree of protection (IP) | - |
Surface finishing | - | With ventilation slots | - | Degree of protection (NEMA) | - |