Seal, Sealing frame, HCS-C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2203736
2203737
2203738
2203739
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)
Modular spacing (MW)

9.78 €

19 40 Days 71.345.20.0713

9.78 €

19 40 Days 7545.20.075

9.78 €

19 40 Days 7443.80.074

9.78 €

19 40 Days 73.644.20.0736

Loading...

  1. 1

Basic information

Colour Other Material - Depth(mm) 2
RAL-number - Operation temperature(°C) -|- Type of enclosure -
With integrated PCB-mounting connection system - Side-by-side housing - Rail mounting possible false
Wall mounting possible false With screening - Degree of protection (IP) -
Surface finishing - With ventilation slots - Degree of protection (NEMA) -

Tech Support