Handheld housing, HCS-C MEDIUM

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2203160
2203161
2203162
2203163
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
With screening

34.00 €

6 40 Days -

41.29 €

5 40 Days false

37.59 €

5 40 Days false

60.93 €

3 40 Days false

Loading...

  1. 1

Basic information

Colour Other Material Other Width(mm) 87
Height(mm) 164 Depth(mm) 31 RAL-number 7035
Operation temperature(°C) -|- Type of enclosure - With integrated PCB-mounting connection system -
Side-by-side housing - Modular spacing (MW) 0.087 Rail mounting possible false
Wall mounting possible false Degree of protection (IP) - Surface finishing -
With ventilation slots - Degree of protection (NEMA) -

Tech Support