DIN rail housing, ME MAX

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2200524
2200525
2200527
2200528
2200529
2200530
2200531
2200532
2200533
2200546
2200547
2201314
2201323
2201326
2201333
2201337
2201537
2201538
2201539
2201546
2201547
2279017
2713094
2713104
2713492
2713502
2713515
2713528
2713544
2713609
2713641
2713670
2713683
2713696
2713913
2869249
2869375
2869391
2914084
2914097
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Width
(mm)
Height
(mm)
Depth
(mm)
RAL-number Operation temperature
(°C)
Modular spacing (MW) With ventilation slots

19.22 €

10 12 Days Other67.599114.57035-40|1050.0675true

19.22 €

10 12 Days Other67.599114.57035-40|1050.0675false

18.00 €

20 12 Days Other67.599114.57035-40|1050.0675false

20.64 €

10 23 Days Other67.599114.57035-40|1050.0675false

24.50 €

10 23 Days Other9099114.57035-40|1050.09true

24.50 €

10 12 Days Other9099114.57035-40|1050.09false

22.02 €

10 32 Days Other9099114.57035-40|1050.09true

22.02 €

10 22 Days Other9099114.57035-40|1050.09false

25.71 €

10 23 Days Other9099114.57035-40|1050.09false

25.71 €

10 32 Days Other9099114.57035-40|1050.09true

20.64 €

10 23 Days Other67.599114.57035-40|1050.0675true

10.82 €

17 7 Days Other17.5114.5997035-40|-400.0175-

20.91 €

9 7 Days Other3599114.57035-40|1050.035-

16.53 €

12 7 Days Other4599114.57035-40|1050.045-

21.33 €

9 7 Days Other67.599114.57035-40|1050.0675-

26.40 €

7 7 Days Other9099114.57035-40|1050.09-

9.54 €

100 22 Days Other17.599114.57035-40|1050.0175-

9.82 €

20 7 Days Other22.599114.57035-40|1050.0225-

9.82 €

20 32 Days Other22.599114.57035-40|1050.0225-

9.66 €

19 22 Days Other22.599114.57035-40|1050.0225-

9.66 €

19 22 Days Other22.599114.57035-40|1050.0225-

7.00 €

30 7 Days Other12.599114.57035-40|1050.0125false

16.42 €

20 7 Days Other6.293.1102.57035-40|1050.0062-

16.42 €

20 7 Days Other6.293.1102.57035-40|1050.0062-

15.89 €

20 7 Days Other4599114.57035-40|1050.045false

15.89 €

20 7 Days Other4599114.57035-40|1050.045false

10.15 €

20 29 Days Other17.599114.57035-40|1050.0175false

15.31 €

20 29 Days Other3599114.57035-40|1050.035false

14.04 €

20 12 Days Other3599114.57035-40|1050.035false

8.86 €

30 7 Days Other17.599114.57035-40|1050.0175false

10.15 €

20 12 Days Other17.599114.57035-40|1050.0175true

14.04 €

20 7 Days Other3599114.57035-40|1050.035true

14.04 €

20 12 Days Other3599114.57035-40|1050.035false

14.04 €

20 7 Days Other3599114.57035-40|1050.035true

14.57 €

20 7 Days Other4599114.57035-40|1050.045true

9.12 €

20 12 Days Black22.599114.59005-40|1050.0225-

12.41 €

20 7 Days Other458570.47035-40|1050.045false

13.31 €

20 7 Days Other4585927035-40|1050.045false

8.56 €

30 7 Days Other12.599114.57035-40|1050.0125-

8.56 €

30 29 Days Other12.599114.57035-40|1050.0125false

Loading...

  1. 1

Basic information

Material Plastic Type of enclosure - With integrated PCB-mounting connection system -
Side-by-side housing - Rail mounting possible true Wall mounting possible false
With screening false Degree of protection (IP) - Surface finishing -
Degree of protection (NEMA) -

Tech Support